Limitations for SMM R_02-07-000
|
Limitation |
Remarks |
Solved in SMM FW |
|---|---|---|
| Speed limitation for all safe encoders |
Rotary encoders: a max. speed of 30,000rpm must not be exceeded. Linear encoders: depending on the resolution, the following speed must not be exceeded:
|
|
|
Hiperface-DSL EFx50 encoders are not supported. |
The EFx50 encoder series is not supported and phased out by Sick. Workaround: Use a more recent Hiperface-DSL encoder series. |
- |
| Do not use FSoE Status Word bit "Error acknowledge status". |
The status Word bit "Error acknowledge status" is set to true when either an I/O failure is detected, the safe encoder is not configured or the safe speed is not available. In case of an I/O failure, FSoE will send "FailSafeData" anyway. Therefore, this bit doesn't serve any purpose in real applications. Workaround: Check for I/O failures using the FSoE state instead of the Status Word. |
- |
| Position monitoring limits have to be less than half of the max. position with SOS/SLI/SDI. |
When using position monitoring with functions that use relative position (SOS/SLI/SDI), the position limit parameters (upper and lower) have to be less than half of the max. position of the encoder. Workaround: - |
|
| Position monitoring limits have to be less than half of the max. position with SLP/SCA and signed-range. |
When using position monitoring with functions that use absolute position (SLP/SCA), the position limit parameters (upper and lower) have to be less than half of the max. position of the encoder when using a singed range. For an unsigned range, the position limit parameters have to be less than the max. position of the encoder. Workaround: - |
|
| The deceleration ramp parameters for the safety functions SS1 (a_SS1), SS2 (a_SS2), SLS (a_SLS) and SSR (a_SSR) are using the defined velocity user unit per second instead of the defined acceleration user unit. |
Example: Workaround: - |
|
| Reset the absolute position when a safe encoder is physically replaced by another safe encoder. |
Reset the absolute position when:
|
|
| The Safe Parameters File upload function ((see "Parameters Viewer")) is broken and should not be used. | Using this function will either put the AKD2G into safe state (SAFE.STATE) or return garbage data. |






